| |
Kistler Korea
|

|
제품 자료
|
Kistler는 다양한 연구 및 개발, 제조 분야에서 활용되는 압력 센서, 힘 센서, 토오크 센서 및 가속도 센서를 공급하고 있습니다.
|
3-component force sensor, –2 ... 2 kN, with standard coordinate system
|

|

|

|

|
|
Model
|
|
|
Sensor, non preloaded
|
|
Calibration
|
|
|
calibrated
|
|
Measuring Range
|
Fx, Fy
|
kN
|
±1
|
|
|
Fz
|
kN
|
±2 Standard mounting with 10 kN preload
|
|
Sensitivity
|
Fx, Fy
|
pC/N
|
≈-26
|
|
|
Fz
|
pC/N
|
≈-11.5
|
|
Rigidity
|
Cx, Cy
|
kN/μm
|
≈0.17
|
|
|
Cz
|
kN/μm
|
≈0.74
|
|
Operating temperature range
|
|
°C
|
-50...120
|
|
Diameter
|
|
mm
|
16.5
|
|
Inner diameter
|
|
mm
|
6.5
|
|
Height
|
|
mm
|
8
|
|
Connection
|
|
|
M8x0,75 3 pol. neg.
|
|
Mass
|
|
g
|
8.5
|
|
Degree of protection
|
|
|
IP65 (EN 60529) with cable connected
|
|
Further information
|
|
|
see data sheet
|
|
Measuring range
|
Characteristics
Wide measuring range, high rigidity and sensitivity, low crosstalk, extremely small 3- component force sensor, multi-pin connector.
|
Applications
Measurement of the three orthogonal force components, e.g. in miniature cutting force dynamometers for high-precision machining, wind tunnel balance, measurement in confined spaces.
|
|
|
Top  |
|
|
|