Engines




Monitoring & Control (on-line)

Online monitoring of cylinder pressures offers major advantages over manual measurement at the indicator valve.
• Simultaneous monitoring of all cylinders
• Immediate indication of abnormalities allows rapid response and in many cases
  prevents serious damage and expensive downtime
• Automated process saves resources
• High-quality measurement data ensured by ideal positioning of sensor in cylinder
• Online system generates extensive database for trend analyses (Maintenance on
  Condition)

The high reliability and longevity of Kistler sensors means they are increasingly being used for closed loop combustion control (CLCC) in engines.

Worldwide, there are already over 10 000 Kistler cylinder pressure sensors for online monitoring mounted on a wide variety of engines. Many of these sensors have been in continuous use for over 30 000 hours.

Our Range Means the Right Solution for Any Online Function

Cylinder Pressure Transmitter

Typ 6613CA
Robust sensor with integral amplifier for 4-stroke engines, suitable for all fuels

Cylinder pressure sensor

Typ 6353A14
Typ 6353A24
Robust sensor similar to Type 6613CA but with ground isolation, particularly suitable for 2-stroke engines, suitable for all fuels

Cylinder pressure sensor for continuous monitoring
Typ 6351A
Small sensor with
integral amplifier
for smaller
engines, not
suitable for
operation with
heavy fuel oil
 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013