Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Korea




New RoaDyn® S615 System 2000 6-component Wheel Force Transducer with Characteristics Optimized for Small and Light Cars

Switzerland, 22.06.2010

In addition to engine and air resistance, the key factors in the development of vehicles with reduced fuel consumption are weight and rolling resistance. The new RoaDyn S615 is a wheel force transducer tailored to this car of the future. Reduced vehicle masses and narrower tires allow further reduction of the weight of the CFRP (carbon fiber reinforced plastic) components of the transducer. It is optimized for recording load spectra for durability, vehicle dynamics and power train investigations.

RoaDyn® S615 wheel force transducer with three load cells for small and light vehicles

Design of the RoaDyn S615 is based on a three load cell concept. Saving one cell and its mounting screws shaves 400 g off the weight of the established RoaDyn S625 lightweight wheel force transducer system. There is another potential saving of 400 g available in the design of the inner part, whose CFRP construction offers a reduction of up to 20 % compared with the RoaDyn® S625. The optimized design of the RoaDyn S615 allows a maximum vertical load Fz of approximately 15 kN.

The tried and tested CFRP/aluminum composite rim has been adapted to suit the RoaDyn S615 configuration. It consists of an aluminum rim ring and matching wheel disk manufactured from carbon fiber reinforced plastic. The positive and frictional connection of these components ensures great strength. The inner part represents the connection with the hub and is also made of CFRP. The three load cells connect the rim to the inner part. To minimize local stresses all of the relevant components were optimized using the finite element method (FEM).

The RoaDyn S615 is mounted on the vehicle as a complete wheel. It measures the three forces Fx, Fy, and Fz and the three torques Mx, My and Mz on the rotating wheel. The measurement signals are converted into digital form in the actual wheel electronics and transmitted to the on-board electronics by means of the inboard telemetry. In the electronics they are transformed into the vehicle coordinate system and output as analog or digital signals. The components needed for over-the-road measurement, such as wheel and on-board electronics, telemetry and adapters, are fully compatible with RoaDyn® family of products from Kistler.

back

 
 
Kistler View 2012

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013