Manufacturing




Rotating Torque Sensors with Strain Gage Technology

Rotating Torque Sensor

Slipring Torque Sensor

0 ... ±2 N·m up to 0 ... ±1 000 N·m

Type 4501A... torque sensors supplie an analog output signal in mV/V. The sensors are particularly suitable for screw driving assembly operations.

» Data Sheet

Mini-Smart Torque Sensor

Mini-Smart Torque Sensor

0 ... ±0,5 N·m up to 0 ... 1 000 N·m

Type 4502A... torque sensors operate on the strain gage principle and supply an analog output signal of 0 ... ±5 VDC which is contactless transferred. Available also with integrated rotational angle/speed measurement. The sensors are suitable both for dynamical detection of starting torque and breakway torque for bolting and assembly techniques and for quality assurance in production and laboratory.

» Data Sheet

Type 4520A...

Basic Line Torque Sensor

0 ... ±1 N·m up to 0 ... ±1 000 N·m

Type 4520A..., Budget value torque sensor with contactless signal transmission, with cylindrical shaft ends, robust design.

» Data Sheet

Dual-Range Sensor with Brushless Transmission

Dual-Range Sensor with Brushless Transmission

0 ... ±0,2 N·m up to 0 ... ±5 000 N·m

Type 4503A..., Sensor for two different calibrated measuring ranges (optional). Integrated measuring electronics, highest precision, highest speed ranges, digital signal conditioning. Also available as single range. The sensors are suitable for development laboratory, production or quality assurance.

» Data Sheet

Torque Measuring Flange

Torque Measuring Flange – Short Profile, Robust, Bearingless, High Accuracy 

0 ... ±50 N·m up to 0 ... 5 000 N·m

Type 4504B... torque measuring flanges operate on the strain gage principle. The integral, digital measurement preconditioning system produces analog or digital output signals, which are transmitted without contact. The rotor runs in the stator ring without mechanical bearings and is therefore free from wear.

» Data Sheet

Type 4510A...

Torque Measuring Flange with Integrated Shaft-hub Connection by Clamping Set

0 ... ±100 N·m up to 0 ... 20 000 N·m

Torque measuring flanges Type 4510B... measure torque by strain gages. The digital measuring values are transmitted contactless from rotor to stator. There are analog and digital output signals available for evaluation.

» Data Sheet

KiTorq System

KiTorq System, Torque Measuring Flange – slim, robust, bearingless, high precision

0 ... ±500 N·m to 0 ... 3 000 N·m

Torque measuring flange system (KiTorq system) consisting of measuring unit (KiTorq rotor) Type 4550A… and evaluation unit (KiTorq stator) Type 4541A… for measuring highly dynamic torques. The analog and digital signals are transmitted to the evaluation unit without contact. The evaluation unit has 3 fully scalable outputs for the measurement signal, integral measuring range switching and digital interfaces for parameter configuration. The compact dimensions and stator ring-free evaluation unit of the KiTorq system (rotor Type 4550A… with stator Type 4541A…) make it ideal for use in test stand applications such as electric motors, transmissions, pumps and internal combustion engines.

» Data sheet (KiTorq Rotor Typ 4550A...)
» Data sheet (KiTorq Stator Typ 4541A...)

Piezolelectric Torque Sensors

Type 9329A... to 9389A...

Compact and Ready for Installation Reaction Torque Sensor

0 ... ±0,1 N·m up to 0 ... 1 000 N·m

These piezoelectric reaction torque sensors Types 9329A... to 9389A... have two calibrated measuring ranges. They are very compact and have a flexible adaption.

» Data Sheet

Typ 9275A...

Torque Dynamometer, Piezoelectric

0 ... ±20 N·m up to 0 ... ±200 N·m

Quartz torque dynamometer Type 9275 is suitable measuring a torque acting around the sensor axis. The compact dynamometer possesses high rigidity and therefore a high natural frequency, enabling the smallest dynamic changes to be measured in large basic torques.

» Data Sheet

Type 9365B

2-Component Sensor

Fz: 0 ... ±1 kN,
Mz: 0 ... ±2,5 N·m up to 0 ... 200 N·m

This installation-friendly, piezoelectric 2-component sensor Type 9365B is suitable for measuring push/pull force Fz and a torque Mz acting on the sensor axis. Its high resolution allows measurement of the slightest dynamic changes in large forces and torques at non-rotating shafts.

» Data Sheet

Type 9277A

Torque Dynamometer

0 ... ±0,5 N·m up to 0 ... 25 N·m

Quartz torque dynamometer Type 9277A... is suitable for measuring a torque acting around the sensor axis. The compact dynamometer possesses an especially high sensitivity. The very lightweight top plate supporting the measuring object guarantees a high natural frequency, enabling torques to be measured on small high-speed motors.

» Data Sheet

Links torque sensors:
» Brochure Torque Sensors (PDF)
» Torque Measurement
» Direct access to the Product Finder, Torque
» Overview Couplings
» Universal measuring amplifier CoMo Torque Type 4700A...
» PC Software SensorTool Type 4706A
» Industrial measuring for DMS sensors amplifier Type 4701A...
» Charge amplifier for piezoelectric sensors Type 5073A...

 

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013