Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Japanese |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Engines




M8 cooled piezoelectric pressure sensor, Type 6041A…

Kistler Pressure Sensors

Piezoelectric pressure sensors
As active designs, piezoelectric sensors can only be used for quasistatic rather than truly static measurement. However they are ideal for dynamic applications. Piezoelectric pressure sensors can be employed wherever rapidly changing pressures at temperatures of up to 400°C have to be measured as accurately as possible.

» Piezoelectric technology

M5 piezoelectric pressure sensor, Type 6052C…

In addition to quartz Kistler uses crystals developed and grown in-house. These PiezoStar crystals are characterized by high sensitivity and high thermal stability.
The mechanical and electrical characteristics of the crystal can therefore be perfectly matched to the requirements of a particular application. Together with the modular sensor case, this means exactly the right sensor is always available.

M5 piezoresistive absolute pressure sensor, Type 4005B…

Piezoresistive pressure sensors
The piezoresistive principle is based on the semiconductor effect first described in 1954, which states that under mechanical stress semiconductors change their electrical resistance. Compared with the conventional strain gage measurement of the time, this opened up completely new applications. Since then similar breakthroughs have included the thin film technique on metal and its thick layer counterpart on ceramic. Piezoresistive sensors from Kistler measure static pressures in gases and liquids. The results achieved under even the most adverse conditions are precise and repeatable.

» Piezoresistive technology

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| 03 3578 0271