Kistler Italia




Glossary

All  |  A  |  B  |  C  |  D  |  E  |  F  |  G  |  H  |  I  |  L  |  M  |  N  |  O  |  P  |  Q  |  R  |  S  |  T  |  U  |  V  |  W  |  Z 

Acceleration

Symbol

a

Unit

g

(m/s2)

Acceleration is a physical quantity referring to kinematics, which is defined as the change of velocity per time interval. Accelerometers are used for investigations in terms of dynamic behaviour.

Note: Kistler uses the unit g instead of m/s2, which corresponds to 1 g = 9,8066… m/s2.

 
 
Kistler Italy is
a member of...
KIT_member of Rev1


Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler View 2012

Alleanza Kistler-Leane
Leane International
Distributore in esclusiva per il mercato italiano della linea di prodotti Vehicle RoaDyn
more...

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751