Kistler Italia


Data Sheets

Product segment: 
Type Description Data sheet Data sheet extension
4005B... Piezoresistive Absolute Pressure Sensor - Miniature Sensor for Research and Development de en fr
4007BA... High Temperature Pressure Sensor 5 and 20 bar Version für Temperatures up to 200 °C de en fr
4021B... Melt Pressure Measuring Chain with 1/2" 20 UNF Thread for Pressures up to 3 000 bar de en
4043A... Piezoresistive Absolute Pressure Sensors - Universal Precision Pressure Sensors de en fr mu
4045A... Piezoresistive Absolute Pressure Sensors - Universal Precision Pressure Sensors de en fr mu
4049A... Water Cooled Absolut Pressure Sensor - High Temperature Gas Pressure Measurement de en
4053A... Piezoresistive Relative Pressure Sensors mu
4065A... Piezoresistive High Pressure Sensor with Amplifier mu mu
4067A... Piezoresistive High Pressure Sensor with Amplifier de en fr mu
4067BB... Piezoresistive High Pressure Sensor with Amplifier de en fr mu
4067BC... Piezoresistive High Pressure Sensor with Amplifier de en fr mu
4067C3000... Piezoresistiver High Pressure Sensor with Amplifier de en fr mu
4069B... Pressure Transmitter for pressure up to 4 000 bar de en
4073A... Piezoresistive Absolute Pressure Sensors - Universal Precision Pressure Sensors de en fr mu
4075A... Piezoresistive Absolute Pressure Sensors - Universal Precision Pressure Sensors de en fr mu
41x0A... OEM Pressure Sensors for Relative and Absolute Pressure of 0,2 ... 200 bar de en
4264A... Piezoresistive Pressure Sensor, for R&D, Industrial, Automotive and Aerospace Test applications en us
426XA... Piezoresistive Pressure Sensors for Automotive R&D, Test Applications en fr us
6001... Polystable Quartz High Temperature Pressure Sensor mu
6005... Quartz High Pressure Sensor mu
6013CA... Cylinder Pressure Sensor for Continuous Monitoring de en fr
601... Quartz High-Pressure Sensor de en fr
6031... Quartz Pressure Sensor, Acceleration-Compensated mu
603B... Quartz Pressure Sensor for High Frequencies de en fr
6041A... ThermoCOMP Quartz Pressure Sensor mu
6041B... Watercooled PiezoStar Pressure Sensor for Combustion Engine Measurements de en
6043A... ThermoCOMP Quartz Cylinder Pressure Probe mu
6045A... High-Temperature Pressure Sensor for Combustion Engine Measurements de en fr
6052B... --- de en fr us
6052C... High-Temperature Pressure Sensor for Engine Measuring Technology de en fr de en fr us
6052C... High-Temperature Pressure Sensor for Engine Measuring Technology de en fr
6053CC... Miniature Measuring Probe for Non-Cooled Cylinder Pressure Measurement, M5 Thread de en fr
6054AR... Compact M5 Pressure Sensor fo Minimal Mounting Space de en
6055C... Miniature Measuring Probe for Non-Cooled Cylinder Pressure Measurement, M5 Thread Set Back de en fr
6056A... High Temperatur Pressure Sensor für Cylinder Pressure Measurement in Glow Plug Adapter de en fr de en fr us
6056A... High Temperatur Pressure Sensor für Cylinder Pressure Measurement in Glow Plug Adapter de en fr de en fr
6057A... Miniature Measuring Probe mu
6058A... High Temperatur Pressure Sensor for Glow Plug Adapter with Small Diameter de en fr
6061B... ThermoCOMP Quartz Pressure Sensor mu
6067C... ThermoCOMP - Water-cooled Precision Cylinder Pressure Sensor de en fr
6113A... Measuring Spark Plug M10x1 with Integrated Cylinder Pressure Sensor en
6113B... Measuring Spark Plug M10x1 with Integral 3 mm Cylinder Pressure Sensor and Replaceable Cable de en
6115B... Measuring Spark Plug M12x1,25 with Integral 3 mm Cylinder Pressure Sensor and Replaceable Cable de en
6117BCD... Measuring Spark Plug with integrated Cylinder Pressure Sensor de en fr
6117BF... Measuring Spark Plug with integrated Cylinder Pressure Sensor de en fr
6118A... M14x1,25 Measuring Spark Plug with Integral 3 mm Cylinder Pressure Sensor de en
6118B... Measuring Spark Plug M14x1,25 with Integral 3 mm Cylinder Pressure Sensor and Replaceable Cable de en
6125C... PiezoStar Pressure Sensor - Ground isolated, pluggable for Pressures up to 300 bar de en
6152AA... Mold Cavity Pressure Sensor Unisens with Front ø6 mm de en fr
6152AB... Mold Cavity Pressure Sensor Unisens with Front ø6 mm de en fr
6152AC... Mold Cavity Pressure Sensor Unisens with Front ø6 mm de en fr
6152AD... Mold Cavity Pressure Sensor Unisens with Front ø6 mm de en fr
6155AE... Cavity Pressure Sensor in Adapter with Front: ø 4 mm de en fr
6157BA... Mold Cavity Pressure Sensor Unisens® with Front ø4 mm de en fr
6157BB... Mold Cavity Pressure Sensor Unisens® with Front ø4 mm de en fr
6157BC... Mold Cavity Pressure Sensor Unisens® with Front ø4 mm de en fr
6157BD... Mold Cavity Pressure Sensor Unisens® with Front ø4 mm de en fr
6158A... Quartz Cavity Pressure Sensor mu
6159A... Mold Cavity Pressure Sensor with Front: ø 2,5 mm de en fr
6162AA... Mold Cavity Pressure Sensor for Low-Viscosity Crosslinking Molding Compounds with ø6 mm Front de en
6163AA... Mold Cavity Pressure Sensor for Low-Viscosity Thermosetting Materials and Rubbers with ø6 mm Front de en
6167A... Mold Cavity Pressure Sensor with front: ø 4 mm de en fr
6169A... Mold Cavity Pressure Sensor with front: Diameter 12 mm de en fr
6172A... Mold Cavity Pressure Sensor HighSens with Front ø6 mm de en fr
6175A2 Quartz-Sensor for Mold Cavity Pressure with Front ø12 mm (Aluminum and Magnesium) de en fr
6177AA... Mold Cavity Pressure Sensor HighSens with front ø4 mm de en fr
6178A... Mold Cavity Pressure Sensor HighSens with Front ø2,5 mm de en
6182B... Cavity Pressure Sensor with Front ø2,5 mm de en fr
6183A... Cavity Pressure Sensor with Front ø1 mm de en fr
6184AA... Mold Cavity Pressure Sensor with Front ø1,2 mm de en fr
6188AA... p-T-Sensor for Mold Cavity Pressure and Temperature with Front ø1 mm de en fr
6189A... p-T- Sensor for Mold Cavity Pressure and Temperature with Front ø2,5 mm de en fr
6190CA... p-T-Sensor for Mold Cavity Pressure and Temperature with Front ø4 mm de en
6192B... Temperature Sensors for Injection Molding de en fr
6193B... Temperature Sensors for Injection Molding de en fr
6194B... Temperature Sensors for Injection Molding de en fr
6195B... Temperature Sensors for Injection Molding de en fr
6203... High Pressure Quartz Sensor mu
6213BK... Quartz High-Pressure Sensor for Ballistic Pressure Measurement to 10 000 bar de en fr
6213B... Quartz High-Pressure Sensor for Ballistic Pressure Measurement to 10 000 bar de en fr
6215... Quartz High-Pressure Sensor - for Ballistic Pressure Measurement to 6 000 bar de en fr
6215... Quartz High-Pressure Sensor - for Ballistic Pressure Measurement to 6 000 bar de en fr
6229AK... Quartz High-Pressure Sensor mu
6229A... Quartz High-Pressure Sensor mu
6302A... Cylinder Pressure Sensor for Engine Monitoring de en
6351A Cylinder Pressure Sensor for Continuous Monitoring de en fr
6353A... Cylinder Pressure Sensor for Continuous Monitoring de en
6613CA... Cylinder Pressure Sensor for Continuous Monitoring de en fr
6613CP... Piezotron Quartz Pressure Sensor for Engine Diagnostics/Continuous Monitoring de en fr
6729A... Quartz High-Pressure Sensor mu
6831B... Multi Sensor Set - Sensors and Multichannel Connectors for Mold Cavity Pressure Measurement de en fr
6833A... Multi Sensor Set p-T – Cavity Pressure and Temperature Sensors with Multichannel Connectors de en
6961A... Reference Pressure Sensors Types 6961A250, 6962A200 and 6963A8000 mu
6962B... Reference Pressure Sensors Types 6961A250, 6962A200 and 6963A8000 mu
6963A... Reference Pressure Sensors Types 6961A250, 6962A200 and 6963A8000 mu
7001... Polystable Quartz High Temperature Pressure Sensor mu
7005... Quartz High Pressure Sensor mu
7013... Quartz Pressure Sensor for Engine Diagnostics de en fr
701A... Quartz High Pressure Sensor mu
7031... Quartz Pressure Sensor, Acceleration-Compensated mu
7061B... ThermoCOMP Quartz Pressure Sensor mu
7261... Low Pressure Transducer – Ultrahigh Sensitive – for Measuring Smalles Pressure Fluctuations de en fr
7613C... Piezotron Quartz Pressure Sensor for Engine Diagnostics de en fr
RAT25Ax1... K-Line Pressure Transmitter for Absolute Relative Pressure 0,2 ... 1000 bar de en fr us
RAx1... K-Line Pressure Transmitter for Absolute Relative Pressure 0,2 ... 1000 bar de en fr us
RES15A... OEM Pressure Sensor RES15... for Absolute Pressure 100 ... 1 000 bar de en
RHU50B... High Pressure OEM Sensor RHU50 for Absolute Pressures from 100 ... 3 000 bar de en
RH... RH High Pressure Measuring System for Pressures from 100 ... 3 000 bar de en
RTC28A... Submersible Transmitter for Liquid Level Measurement of 0,2 ... 10 bar de en de
RTC28Rx1... Submersible Transmitter for Liquid Level Measurement of 0,2 ... 10 bar de en de
Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751