Biomechanics




Worthwhile investment without compromises

Easy installation and versatility with Kistler force plates

Easy installation and mobility
In contrast to conventional designs the force plate Type 9286B... for gait and balance analysis does not have to be installed on a frame; it can just be used on any flat surface without incurring additional costs. The plate's low overall height of just 35 mm and weight of 
under 18 kg allows versatile, mobile application.

For very dynamic applications Kistler force plates are mounted on an installation frame that is molded into the foundation to guarantee their full potential can be exploited.

A lightweight aluminium sandwich cover plate keeps the force plates Type 9281E... and 9287C... relatively light at 16 or 25 kg. This makes installation and transport easier, so that Kistler force plates can be used not only in different mounting positions but also in various measurement locations.

Cost effectiveness through versatility

Cost effectiveness through versatility
While force plates with strain gage sensors are limited by their elastically deformable structures to a particular, optimal measuring range, Kistler force plates with quartz crystal sensors can accurately measure both very small and very large forces within their structural load capacity. Very small forces can also be measured under a high initial load. It is therefore not necessary to purchase different Kistler force plates to cover several measuring ranges. Moreover, quartz crystal sensors are characterized by extreme robustness and durability. Due to their high natural frequency in all three directions of measurement (fnx, fny and fnz), high natural damping and rapid response, Kistler force plates always represent even highly dynamic processes correctly.

 
 
Kistler Italy is
a member of...
KIT_member of Rev1


Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Product Brochure
New brochure “Biomechanics“ No. 600-350
Sensor Technology for Performance
more...

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751