Plastics




Fundamentals for Machine Manufacturers

Type 9238A
Measuring clamping force and mold protection
Modern injection molding machines have a means of measuring mold protection and clamping force. Mold protection is activated while the mold is being moved, and actively protects the mold against damage.
» more...
Measuring melt pressure

Measuring melt pressure
The development of electrically-operated injection molding machines has made measurement of melt pressure an issue of key significance. 
» more...

Measuring tie bar extension
Measuring tie bar extension
In order to measure tie bar extension, the sensors are installed directly in a hole in the tie bar. These output a signal that is proportional to the force during mold move.
» more...
 
 
Kistler Italy is
a member of...
KIT_member of Rev1


QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751