Plastics




Tie Bar Extension

Measuring tie bar extension
Measurement of tie bar extensions involves mounting the sensors directly in holes drilled in the bar. The sensors then output a signal proportional to the force acting on the bar. Equipping all tie bars with a sensor allows the forces to be measured on the different bars. As well as any lack of parallelism of the platens and the mold itself, overloading of individual tie bars can therefore be detected and consequent failures actively prevented. The requisite charge amplifier is included in the measuring chain Type 9827A... .
Measuring chain tie-bar strain measurement

 
 
Kistler Italy is
a member of...
KIT_member of Rev1


QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751