Plastics




CoMo Injection

Monitoring of production

Production Monitoring and Scrap Separation
CoMo Injection provides a wide variety of functions (such as maxima, integrals and boxes) for process monitoring and scrap separation. For detecting short shots or flashes, for instance, the maximum is monitored or the box function used. Dimensions correlate with the integral of cavity pressure.
48 evaluation objects are available for a maximum of 24 input channels. The device's digital outputs can be used to actuate scrap gates or robots and to remove either the entire shot or individual molded parts from the batch.

Process Analysis

Process Analysis
Process variations are illustrated by means of a trend graph of the last 100 cycles on the analysis page. This page combines trend displays with the latest graphs, and results from the functions monitoring the latest cycle.

Process Control
Process Control
2 switching thresholds per channel can be used for real-time control. Examples include the switchover from injection phase to holding pressure, the control of cascades, or, more generally, the opening and closing of shut-off nozzles. In addition, CoMo Injection allows other real-time operations to be carried out during the injection-molding process, all of them based on cavity pressure.
Switching over from the injection phase to the holding pressure phase

Switchover
With CoMo Injection thresholds are used to trigger the switchover to holding pressure. The switchover can be triggered when the pressure threshold is reached in a specific cavity, or more than one cavity can be monitored and the switchover triggered when the threshold is reached in the first of those cavities.

Cascade control
Cascade Control
CoMo Injection enables cascade injection molding to be controlled based on cavity pressure. Pressure thresholds and time values can be used to open and close needle valve nozzles. This function thus allows to open and close the gates at the optimum point in time or the optimum melt position irrespective of process fluctuations.
CoMo Injection Accessories

Display and Operation
CoMo Injection is a web-based system. Visualization and operation is done either via the display Type 5629A3  or the web browser on a PC equipped with Java. Both these tools are standard components that are available for a wide range of different operating systems. No specialized software needs to be installed.

Complete system consisting of CoMo Injection Type 2869B…
Network Operation
CoMo Injection allows remote access from any computer on a secured corporate LAN using the CoMo's IP address or the CoMo MIS database system. Given an appropriate infrastructure, cross-site access is also possible. Storage of data in the CoMo MIS Typ 2829A... database also relies on the network.
 
 
Kistler Italy is
a member of...
KIT_member of Rev1


QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751