The "KiBox Cockpit" is implemented as an easy to use Windows application and as a result, menu guidance is transparent and user-friendly. Its operation reflects the logical approach a user would adopt and follows the process chain from the sensor via signal conditioning to the evaluation. Routine operations are made easier by intuitive icons, Quickinfo and a context-sensitive help system.
» Gallery