Mechanical Accessories
|
| Extraction tool | Mounting tool |
|
| Type 1315A | for sensors Types 6152AA, 6152AC, 6157BA, 6157BC, 6159A, 6167A, 6177A, 6190B/C, 9223A, 6192A/B, 6194A/B | | | | Type 1358A | for sensors Types 6158A, 6178A, 6182A/B, 6183A, 6193A/B, 6195A/B, 6189A | | | | Type 1362A | for sensors Types 6152AB, 6152AD, 6157BB, 6157BD, 6190A | | |
|
|
| Type 1383 | for sensors Types 6152A, 6157B, 6159A, 6167A, 6177A, 6190A/B/C, 6192A/B, 6194A/B | | | | Type 1356 | for sensors Types 6158A, 6178A, 6182A/B, 6183A, 6193A/B, 6195A/B, 6189A | | | | Type 1363 | for sensor Type 6184 | | |
|
|
|
Accessory set for sensors
|
Production and checking of bores
|
|
|
|
|
|

Quality Molding is the 100% quality seal for injection molding processes.
more...

Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations
|