Plastics




Single-channel Technology for Sensors from the Mold to the System


Connectors

Single-wire connectors for mold

Type 1839A






Type 18391-channel connector

Img_clearpixel


Extension cables

Pressure (charge), VitonĀ®-sheathedPressure (charge), steel-sheathed

Extension cable Type 1667B...






Type 1667B...With BNC connector
Type 1672BWith TNC connector

Extension cable Type 1661A






Type 1661AWith BNC connector
Type 1662AWith TNC connector

Temperature

Extension cable Type 2290A






Type 2290Awith open ends
Type 2295A...with connectors

Img_clearpixel


Quick Connects

Quick connects for pressure (charge)

Quick coupling Type 1700B






Type 1700B5Quick connects, positive
Type 1700B7Quick connects, negative

Img_clearpixel

 
 
Kistler Italy is
a member of...
KIT_member of Rev1


QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751