Plastics




CoMo Injection Accessories


Displays

CoMo displayConnecting cables for touch display

CoMo Display






Type 5629A3Display 12"

Connecting cable






Type 1200A111ATouch display Type 5629A3 to Type 2869B...
Type 1200A103ATouch display Type 5629A3 to Type 2869A...


Connectors, Cables and Adapters

Multichannel connectorsMultichannel cable pressure/charge signals

 

Multichannel connector






Type 1708A04-channel connector
Type 1710A08-channel connector

Multichannel cable pressure sensors






Type 1995A...4-channel cables
Type 1997A...8-channel cables

Single-channel to multichannel adapter boxMultichannel adapter boxes

Single-channel to multichannel adapter box






Type 5415A14-channel adapter box
Type 5415A28-channel adapter box

Multichannel adapter boxes






Type 5415A34-channel connector in the mold and 8-channel connector in CoMo Injection
Type 5415A48-channel adapter box and 4-channel connector in CoMo Injection

Adapter cables for connecting 1 sensor

Adapter cable






Type 1991A...Single-channel cable in the mold, 4-channel connector in CoMo or Type 5614A3

Img_clearpixel


Temperature Amplifier and Connection Technique, Analog Signals

Temperature amplifierAnalog signals

Temperature amplifier






Type 2205A...2- and 4-channel amplifiers


Cable for analog signals






Type 1500A47A...Machine signals

Connecting cable for temperature amplifier and adapter box to CoMo InjectionConnecting cable for temperature amplifier

Connecting cable for temperature






Type 1457A1Type 2205... or Type 5869A10 connecting cable to CoMo

Connecting cable for temperature






Type 1457A2Connection of temperature amplifier Type 2205...  to adapter box Type 5689A10

Adapter box for voltage signals

Adapter box for voltage signals






Type 5689A10Combination of Type 2205A... temperature amplifier and voltage signals

Img_clearpixel


Connecting Cables, Digital Signals and Proximity Switch

Digital signalsProximity switch

Cables for digital signals






Type 1500A42A...Scrap gate
Type 1500A43A...Machine signals

Proximity switch






Type 2231A1Proximity switch

Power supply

Power supply Type 5781A2






Type 5781A2Power supply for 90 – 264 V, 50/560 Hz for Type 2869B... or Type 5629A3 with 2869A...

Img_clearpixel

 
 
Kistler Italy is
a member of...
KIT_member of Rev1


QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751