CoMo Injection and CoMo MIS
|
CoMo Injection Type 2869B... and CoMo MIS Type 2829A... make up a fully-integrated system solution for the monitoring, real-time control, analysis and documentation of the injection molding process.
|
 CoMo Injection measures, analyzes and stores the process data at the injection molding machine. CoMo MIS is a database driven software used for storing all the data centrally via network connections. The web-based systems enable remote access both to the latest data from the machine and to the data stored in the database system. A standard web browser such as Internet Explorer™ or Firefox™ can be used for this purpose.
|
 CoMo Injection CoMo Injection is an all-in-one device containing all the necessary components, including a signal amplifier and evaluation electronics. CoMo Injection works without any additional hardware, such as PCs. CoMo Injection also features integrated process monitoring and real-time control. Using a display (optional) or a PC/laptop, the device can be operated on-site and the latest measurement data, additional information and trends can be displayed.
|
 CoMo MISCoMo MIS allows process data to be stored via networks. Both measurement data and calculated data (e.g. maximums or good/bad parts), are stored on the database server. The stored data can be accessed using a normal web browser. In addition to general information on the production batch (e.g. the number of good/bad parts or production efficiency), the integrated Curve Viewer module can be used to access the process curves for each stored cycle. The included statistics software allows a batch production process to be documented in detail. » CoMo Injection and CoMo MIS
|
|
|

Quality Molding is the 100% quality seal for injection molding processes.
more...

Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations
|