Kistler Italia


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Reaction torque sensor, –1 … 1 N?m to –1 000 … 1 000 N?m

93x9A_BP
Specifications Type 93x9A...




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Operating temperature range   °C -40...120
Connection     KIAG 10-32 neg.

Measuring range

93x9A_BP

Characteristics

Two calibrated measuring ranges 100 %, 10 %, compact, ready to install reaction torque sensor, flexible adaptation, centering facility.

Applications

Measuring a torque acting on the sensor axis, torque setting, testing screw connections, calibration of manual torque wrenches, torque testing of springs, measurements on friction clutches and electric motors, testing of rotary switches (product testing).

Variants
  Description  Type 
Reaction Torque Sensor Reaction Torque Sensor, ±1 N·m 9329A
Reaction Torque Sensor Reaction Torque Sensor, ±10 N·m 9339A
Reaction torque sensor Reaction Torque Sensor, ±25 N·m 9349A
Img_S_9369A Reaction Torque Sensor, ±200 N·m 9369A
Reaction Torque Sensor Reaction Torque Sensor, ±1000 N·m 9389A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751