Kistler Italia


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

2-Komponenten-Sensor Fz, Mz, –20 ... 20 kN; –200 … 200 N·m

9365B_BP


navigation item Downloads

Specifications Type 9365B...




Measuring Range Fz kN ±20
  Mz N·m ±200
Sensitivity Fz pC/N ≈-3.6
Rigidity Cz kN/μm ≈2.8
Natural Frequency fnz kHz >33
Operating temperature range   °C -40...120
Diameter   mm 54
Height   mm 60
Connection     V3 neg.
Mass   g 834
Further information     see data sheet

Measuring range

9365B_BP

Characteristics

This installation-friendly, piezoelectric 2-component sensor is suitable for measuring push/pull force Fz and a torque Mz acting on the sensor axis. Its high resolution allows measurement of the slightest dynamic changes in large forces and torques at non-rotating shafts.

Applications

Measuring feed force and torque when drilling, thread cutting etc.; Monitoring of screw driving processes and testing threaded fasteners; Testing springs (torsion); Measurements on small thrust bearings, friction clutches etc.; Measuring starting torques, irregular motion and torsional vibration on small servo and stepping motors; Testing rotary switches and screw caps

Variants
  Description  Type 
2-Component sensor 2-Component sensor Fz, Mz, –20 ... 20 kN, –200 ... 200 N·m 9365B

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751