Kistler Italia


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

ICAM Industrial Charge Amplifier

5073A_BP

navigation item Downloads

Specifications Type 5073A...




Measuring range   pC ±100...1000000
Voltage   V 18...30
DC
Operating temperature range   °C 0...60
not condensing
Description     RS-232C Interface
Further information     see data sheet

Characteristics

Industrial charge amplifier with rugged metal case; very wide, variable measuring range; two independent externally switchable measuring ranges per channel; integral peak value memory for each channel; connection to PLC possible. Unit control via digital inputs and a serial interface.

Applications

The ICAM is designed for piezoelectric sensors. The output signals can be used for monitoring, control and optimization of machinery and industrial processes.

Variants
  Description  Type 
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 1 Channel, BNC 5073A111
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 1 Channel, TNC 5073A121
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 4 Channel, BNC 5073A411
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 4 Channel, TNC 5073A421
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 2 Channel, BNC 5073A211
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 2 Channel, TNC 5073A221
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 3 Kanal , BNC 5073A311
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 3 Channel, TNC 5073A321
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 1 Channel (4x1 Channel summed), BNC 5073A511
ICAM Industrial Charge Amplifier ICAM Industrial Charge Amplifier, 1 Channel (4x1 Channel summed), TNC 5073A521

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751