Kistler Italia


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Measuring amplifier for strain gage sensors and resistive travel sensors

4701A_BP
Specifications Type 4701A...




Operating temperature range   °C 0...50
Further information     see data sheet

Characteristics

Industrial measuring amplifier with rugged metal case. Gain and zero adjustment set with fixed resistors and potentiometers.

Applications

Designed for panel mounting in industrial applications. It is an all-purpose solution for strain gage sensors and resistive displacement sensors. Suitable for torque sensors Type 4501A… .

Variants
  Description  Type 
Measuring Amplifier for Strain Gage Sensors and Resistive Travel Sensors Measuring amplifier for strain gage sensors and resistive travel sensors, output signal 0 ... ±5 VDC, cable bushings (IP54) 4701A5A
Measuring amplifier Measuring amplifier for strain gage sensors and resistive travel sensors, output signal 0 ... ±5 VDC, with plug connectors for strain gage sensor (IP40) 4701A5B
Measuring Amplifier for Strain Gage Sensors and Resistive Travel Sensors Measuring amplifier for strain gage sensors and resistive travel sensors, output signal 0 ... ±10 VDC, cable bushings (IP54) 4701A10A
Measuring amplifier Measuring amplifier for strain gage sensors and resistive travel sensors, output signal 0 ... ±10 VDC, with plug connectors for strain gage sensor (IP40) 4701A10B

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751