| |
Kistler Italia
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Basic Line torque sensor, 1 … 1000 N·m, rotating with contactfree signal transmission
|

|

|

|

|
|
Connection
|
|
|
shaft
|
|
Maximum torque
|
|
|
1,5 x Mnom
|
|
Alternating torque
|
|
|
1,5 x Mnom
|
|
Accuracy class
|
|
|
0,5
|
|
Speed measurement
|
|
|
60 pulses/rev.
|
|
Operating temperature range
|
|
°C
|
10...60
|
|
Degree of protection
|
|
|
IP40
|
|
Signal transmission
|
|
|
noncontac
|
|
Further information
|
|
|
see data sheet
|
|
|
|
Characteristics
Torque sensors Type 4520A… operate on the strain gage principle and supply an analog signal of ±0 … 10 VDC that is transmitted without contact.
|
Applications
The Type 4520A… is suitable for static and dynamic measurement of torques in assembly and for quality control in production and the laboratory.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Basic Line torque sensor, rated torque 1 N·m |
4520A1 |
 |
Basic Line torque sensor, rated torque 2 N·m |
4520A2 |
 |
Basic Line torque sensor, rated torque 5 N·m |
4520A5 |
 |
Basic Line torque sensor, rated torque 10 N·m |
4520A10 |
 |
Basic Line torque sensor, rated torque 20 N·m |
4520A20 |
 |
Basic Line torque sensor, rated torque 50 N·m |
4520A50 |
 |
Basic Line torque sensor, rated torque 100 N·m |
4520A100 |
 |
Basic Line torque sensor, rated torque 200 N·m |
4520A200 |
 |
Basic Line torque sensor, rated torque 500 N·m |
4520A500 |
 |
Basic Line torque sensor, rated torque 1 000 N·m |
4520A1000 |
|
|
Top  |
|
|
|