| |
Kistler Italia
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Mini-Smart torque sensor, rotating, 0,5 … 18 N·m with 1/4" hex
|

|

|

|

|
|
Connection
|
|
|
hexagonal
|
|
Maximum torque
|
|
|
<1,5 x rated torque
|
|
Alternating torque
|
|
|
<0,7 x rated torque
|
|
Accuracy class
|
|
%
|
0.2
|
|
Output signal
|
|
V DC
|
±0...5
|
|
Speed measurement
|
|
|
2 x 360 pulses/rev.
|
|
Balancing grade
|
|
Q
|
6.3
|
|
Operating temperature range
|
|
°C
|
10...60
|
|
Housing
|
|
|
Aluminum, hard anodized
|
|
Length
|
|
mm
|
58
|
|
Width
|
|
mm
|
28
|
|
Height
|
|
mm
|
52
|
|
Degree of protection
|
|
|
IP40
|
|
Electrical connections
|
|
|
12-pin Binder connector
|
|
Signal transmission
|
|
|
noncontac
|
|
|
|
Characteristics
Torque sensor with noncontact signal transmission, integral measurement electronics and high level of interference immunity. Compact design, various shaft connections and noncontact signal transmission.
|
Applications
Suitable for dynamic measurement of tightening and release torques in screw connection and assembly, and for quality control in production and the laboratory. Suitable for continuous use, for example in process monitoring.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Mini-Smart torque sensor, 0,5 N·m, with standard 1/4" hex |
4502A0,5H |
 |
Mini-Smart torque sensor, 0,5 N·m, standard 1/4" hex with roational angle measurement |
4502A0,5HA |
 |
Mini-Smart torque sensor, 1 N·m with standard 1/4 " hex |
4502A1H |
 |
Mini-Smart torque sensor, 1 N·m, standard 1/4" hex with rotational angle measurement |
4502A1HA |
 |
Mini-Smart torque sensor, 2 N·m with standard 1/4" hex |
4502A2H |
 |
Mini-Smart torque sensor, 2 N·m, standard 1/4" hex with rotational angle measurement |
4502A2HA |
 |
Mini-Smart torque sensor, 6 N·m with standard 1/4" hex |
4502A6H |
 |
Mini-Smart torque sensor, 6 N·m, standard 1/4" hex with rotational angle measurement |
4502A6HA |
 |
Mini-Smart torque sensor, 12 N·m with standard 1/4" hex |
4502A12H |
 |
Mini-Smart torque sensor, 18 N·m with standard 1/4" hex |
4502A18H |
|
|
Top  |
|
|
|