Kistler Italia


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Slipring torque sensor, rotating, 2 … 20 N·m with 1/4" hex

4501AxH_BP


navigation item Downloads

Specifications Type 4501AxH...




Connection     hexagonal
Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class     0,2 %
Output signal   mV/V ±2
Speed measurement     2 x 360 pulses/rev.
Nominal speed   1/min <3000
Operating temperature range   °C 10...60
Housing     Aluminum, hard anodized
Length   mm 58
Width   mm 28
Height   mm 52
Degree of protection     IP40
Electrical connections     6-pin or 12-pin Binder connector
Signal transmission     Slip ring

Characteristics

Couplemètre universel. Modèle compact, différentes possibilités de raccordement sur l'arbre.

Applications

Conçu spécifiquement pour une mise en oeuvre dans les techniques de vissage. Font partie des applications typiques : le contrôle des machines stationnaires à visser les écrous et la mesure des couples à l'aide d'outils de vissage manuels. Utilisé en fonctionnement intermittent de courte durée à faibles vitesses.

Variants
  Description  Type 
Slipring torque sensor Slipring Torque sensor, 2 N·m 1/4" hex 4501A2H
Slipring torque sensor Slipring torque sensor, 2 N·m, 1/4" hex with rotational angle measurement 4501A2HA
Slipring torque sensor Slipring torque sensor, 6 N·m with standard 1/4" hex 4501A6H
Slipring torque sensor Slipring torque sensor, 6 N·m, 1/4 " hex with rotational angle measurement 4501A6HA
Slipring torque sensor Slipring torque sensor, 12 N·m with standard 1/4" hex 4501A12H
Slipring torque sensor Slipring torque sensor, 12 N·m, 1/4" hex with roational angle measurement 4501A12HA
Slipring torque sensor Slipring torque sensor, 20 N·m with standard 1/4" hex 4501A20H
Slipring torque sensor Slipring torque sensor, 20 N·m, 1/4" hex with rotational angle measurement 4501A20HA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751