Kistler Italy




Welcome to Kistler Italia

Welcome to Kistler Italy

Plast 2012
Kistler Italia sarà presente ad PLAST 2012 a Milano-Rho dal 8 al 12 maggio 2012 al Pad. 24P/1 Stand B37


Kistler continues to optimize its sensors and systems through crystal research, crystal growing, product miniaturization and equipment designed for the toughest conditions of use.

Kistler has been active in Italy since 1963 . In 1996  the main office in Milan  was opened. Several regional offices and local agencies  enable to guarantee a fruitful and fast local service. General Manager: Mr. Roberto Gorlero

Kistler is the leading manufacturer of piezoelectric and piezoresistive pressure sensors, force sensors, torque sensorsaccelerometers and the corresponding electronics and analysis software. We help our customers to find answers to their questions of every kind of applications in the domain of piezoelectric/piezoresistive  measurement.

Kistler pressure sensors, force sensors, strain sensor, torque sensors and accelerometers use the piezoelectric effect for precise measurement of mechanical properties

Our specialists in the area of engine development, vehicle research, manufacturing process control, plastics process control and biomechanics are happy to support you with your daily measurement challenges. Of course our sales team is also available to consult you in a fruitful way and for any application of forces, pressures or vibrations measurements.

Please click on one of the applications here reported or choose on the products ranges. Alternatively, if you would like to speak to one of our experienced sales engineers, call us on the below mentioned phone numbers or mail to: info.it@kistler.com


Torque measuring flange Type 4504A...
A new range of high performance torque sensors for production and laboratory applications has now been launched.

These include the 4504A... torque flange for engine, powertrain and test-rig applications
Mini-Smart torque sensor Type 4502A...

and the 4502A... Mini-Smart torque sensor for production and laboratory applications.

Please click here for an overview of the available torque sensors.


General terms of business Kistler Italia Srl


INFORMAZIONI GIURIDICHE

Kistler Italia S.r.l.

Sede Legale: Via F.lli Ruffini,10 - 20123 Milano (MI)

Sede Operativa: Via Ruggero di Lauria,12/B - 20149 Milano (MI)

Codice Fiscale e Partita Iva: 11362130152

Registro Imprese CCIAA: Milano. Nr. 349870

REA Nr. 1459377

Capitale Sociale: 160.000 i.v.


 
 
Kistler Italy is
a member of...
KIT_member of Rev1


Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler View 2012

New Kistler Group Companies

Alleanza Kistler-Leane
Leane International
Distributore in esclusiva per il mercato italiano della linea di prodotti Vehicle RoaDyn
more...

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751