Engines




Advantages at a Glance

Plug & Go
Plug & go
Hardware and software optimized for convenience and portability
Integrated and Simple to Use
Integrated and simple to use
Optimum functionality with PiezoSmart® and integration in INCA
User-friendly and Quick
User-friendly and quick
Direct connection to the application system PC
Simple and Innovative
Simple and innovative
CrankSmart® for enhanced measurement quality at minimum cost
Dynamic and Precise
Dynamic and precise
Reliable cylinder pressure analysis in all operating conditions
Modular System, Secure Investment
Modular system, secure investment
Standard PC processors and plug-in amplifiers

back

 
 
Kistler Italy is
a member of...
KIT_member of Rev1


News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Press modules
KIT_Pressa
Electromechanical NC Press-Fit Systems with Piezoelectric Force Monitoring.
More informations

Kistler Italy is an ISO 9001:2000 certified company
Kit SQS logo


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +39 02 481 2751