Engines




Pressure Measurments in Diesel Injection System

The noise and exhaust emissions of the diesel engine are significantly influenced by the injection strategie. Piezoresistive high pressure sensors (Typ 4067...) are used to measure the pressures in the injection system. These sensors offer a high responsivity and an accurate zero, enabling immediate detection of any cavitation problems in the injection system.

Pressure measurement at injection pipe

Clamping adapters can be mounted to straight sections of pipe for measuring pressure in fuel injector rails.

The outstanding durability of Kistler's piezoresistive high pressure sensors makes them a particularly cost-effective solution.

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1420 544 477