Kistler United Kingdom




New Universal Glow Plug Sensor Simplifies Indicator Measurements

Switzerland, 02.05.2007

Kistler is now offering the
Type 6056A... pressure sensor for use in glow plug adapters. This new highly precise M5 size sensor with its tried-and-tested measuring element has a miniaturized plug connection to permit installation deep inside the glow plug adapter. Thanks to this innovation, many different glow plug adapters can be fitted with a single type of standard-length pressure sensor.

Type 6056A... pressure sensor for use deep inside glow plug adapters
This simplification facilitates the preparation of indicator measurements, reduces the need to keep stocks of sensors in various lengths and shortens delivery times.

The use of glow plug adapters permits cylinder pressure measurements to be taken without need for a separate measuring bore. The adapter is screwed into the existing bore of the original glow plug. Thus, glow plug adapters use the existing bore, allow a sensor to be mounted simply without need for an additional indicator bore and permit pressure measurements to be taken close to the combustion.

Kistler designs glow plug adapters to suit the intended purpose, the geometry of the original glow plug and the cylinder head space available.

back


 
 
Pressure Sensors for R&D Application

Kistler View 2011

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1420 544 477