Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Sensor for compression forces, 0 … 2 N to 0 … 200 N

9215


navigation item Downloads

Specifications Type 9215




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Measuring Range   k lbf 0...0.04
Sensitivity   pC/lbf ≈-360.31
Natural Frequency   kHz >50
Operating temperature range   °F -58...356
Outer Diameter   in 0.173
Length   in 0.492
Connection     M4x0,35 neg.
Thread inner     M2
Thread outer     M5x0,5
Mass   g 2.5
Further information     see data sheet

Measuring range

9215

Characteristics

The highly sensitive measuring element fitted under low preload gives the sensor very high rigidity with simultaneously low transverse force sensitivity. The sensor body has an M5x0,5 external thread and a sealed, ceramic-insulated connecting plug. The force is introduced via the M2 tapped bore at the front.

Applications

The miniature size is ideal for installation in confined spaces. Wide range of application in product testing and for highly sensitive force measurements in research and development, or for the construction of miniature force plates and sensor arrays with 7,5 mm grid dimensions.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550