Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Mini-Smart torque sensor, rotating, 1 … 1000 N·m mit rotating shaft

4502AxR_BP


navigation item Downloads

Specifications Type 4502AxR...




Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class   % 0.2
Output signal   V DC ±0...5
Speed measurement     2 x 360 pulses/rev.
Balancing grade   Q 6.3
Operating temperature range   °F 32...158
Housing     Aluminum, hard anodized
Degree of protection     IP40
Electrical connections     12-pin Binder connector
Signal transmission     noncontac

Characteristics

Torque sensor with noncontact signal transmission, integral measurement electronics and high level of interference immunity. Compact design, various shaft connections and noncontact signal transmission.

Applications

Suitable for dynamic measurement of tightening and release torques in screw connection and assembly, and for quality control in production and the laboratory. Suitable for continuous use, for example in process monitoring.

Variants
  Description  Type 
Mini-Smart torque sensor Mini-Smart torque sensor, 1 N·m with shaft end 4502A1R
Mini-Smart torque sensor Mini-Smart torque sensor, 1 N·m with shaft end and rotational angle measurement 4502A1RA
Mini-Smart torque sensor Mini-Smart torque sensor, 2 N·m with shaft end 4502A2R
Mini-Smart torque sensor Mini-Smart torque sensor, 2 N·m with shaft end and rotational angle measurement 4502A2RA
Mini-Smart torque sensor Mini-Smart torque sensor, 5 N·m with shaft end 4502A5R
Mini-Smart torque sensor Mini-Smart torque sensor, 5 N·m with shaft end and rotational angle measurement 4502A5RA
Mini-Smart torque sensor Mini-Smart torque sensor, 10 N·m with shaft end 4502A10R
Mini-Smart torque sensor Mini-Smart torque sensor, 10 N·m with shaft end and rotational angle measurement 4502A10RA
Mini-Smart torque sensor Mini-Smart torque sensor, 20 N·m with shaft end and feather keyways (2x180°) 4502A20R
Mini-Smart torque sensor Mini-Smart torque sensor, 50 N·m with shaft end and feather keyways (2x180°) 4502A50R
<< 1  2  >> 

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550