Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Reaction Torque Sensor, ±10 N·m

9339A


navigation item Downloads

navigation item Accessories

Specifications Type 9339A




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Measuring Range   lbf-ft ±7.4
Sensitivity   pC/lbf-ft ≈-623.7
Diameter   in 1.181
Height   in 1.339
Operating temperature range   °F -40...248
Mass   g 137
Connection     KIAG 10-32 neg.

Measuring range

9339A

Characteristics

Two calibrated measuring ranges 100 %, 10 %, compact, ready to install reaction torque sensor, flexible adaptation, centering facility.

Applications

Measuring a torque acting on the sensor axis, torque setting, testing screw connections, calibration of manual torque wrenches, torque testing of springs, measurements on friction clutches and electric motors, testing of rotary switches (product testing).

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550