| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Torque dynamometer, –5 ... 5 N·m up to –25 ... 25 N·m
|

|

|

|

|
|
Calibration
|
|
|
calibrated
|
|
Measuring Range
|
|
lbf-ft
|
±18.4
|
|
Sensitivity
|
|
pC/lbf-ft
|
≈-338.97
|
|
Natural Frequency
|
|
kHz
|
≈15
|
|
Operating temperature range
|
|
°F
|
32...158
|
|
Diameter
|
|
in
|
3.071
|
|
Inner diameter
|
|
in
|
0.335
|
|
Height
|
|
in
|
2.362
|
|
Connection
|
|
|
TNC neg.
|
|
Mass
|
|
kg
|
1.7
|
|
Measuring range
|
Characteristics
Precise, highly sensitive, high natural frequency, compact, rugged construction, non-rotating.
|
Applications
Testing of torque wrenches, torsion testing of springs, ergonomic measurements, testing of screw connections, measurement of starting torques in small motors and stepping motors.
|
|
|
Top  |
|
|
|