Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque dynamometer, –200 ... 200 N·m

9275_BP


navigation item Downloads

Specifications Type 9275...




Calibration     calibrated
Measuring Range   lbf-ft ±147.5
Sensitivity   pC/lbf-ft ≈-230.5
Natural Frequency   kHz ≈3.5
Operating temperature range   °F 32...158
Diameter   in 3.937
Inner diameter   in 0.724
Height   in 2.756
Connection     TNC neg.
Mass   kg 2.9

Measuring range

9275_BP

Characteristics

Precise, highly sensitive, compact, rugged construction, non-rotating.

Applications

Testing of torque wrenches, torsion testing of springs, ergonomic measurements, testing of screw connections, measurement of starting torques in small motors and stepping motors.

Variants
  Description  Type 
Torque Dynamometer Torque dynamometer, –200 ... 200 N·m 9275

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550