Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

K-Beam® Capacitive Triaxial Accelerometer

8393B10


navigation item Downloads

Specifications Type 8393B10




Model (Single axis or triaxial)     Triaxial linear
Range   g ±10
Sensitivity   mV/g 200
Output at zero g   V 0.03000
Frequency Range   Hz 0...180
Resolution, Threshold   mgrms 2.83
Non linearity   % FSO ±0.8
Transverse Sensitivity   % ±1
Temp. coef. output at zero g   mg/°C 1
Shock   g 6000
Temp. coef. of sensitivity   %/°F 0.0113
Phase shift max @ 100Hz ° 20
Operating temperature range   °F -40...185
Voltage   V 3.8...32
Housing/Base type   Hard anodized Aluminium
Sealing     epoxy
Ground isolation     Yes
Mass   g 60
Connector     9-pole pos. micro D

Characteristics

Excellent thermal performance, operates from 3,8 ... 32 V, CE compliant.

Applications

Structural dynamics for bridges and buildings; transportation, robotics, human motion and seismic ground measurements.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550