Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

SensorTool – PC software for setup and evaluation of torque sensor technology

4706A_BP


navigation item Downloads

Specifications Type 4706A...




Description     Supported devices:
Torque sensors Type 4503A..., 4504A...,
Supply and evaulation unit Type 4700A...
Further information     see data sheet

Characteristics

Parameterization of instrument settings; Numerical and graphic display of parameters; Evaluation of measurement values and measurement value graphs; Reading and display of sensor and instrument data; Definition of the speed output pulses (magnetoresistive system in the Type 4504A… instrument.)

Applications

The SensorTool provides the user with a useful PC tool to further process sensor and measurement data of torque sensors or supply and evaluation instruments in a simple form.

Variants
  Description  Type 
SensorTool SensorTool, PC software for setup and evaluation of torque sensor technology 4706A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550