Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Basic Line torque sensor, rated torque 1 000 N·m

4520A1000


navigation item Downloads

Specifications Type 4520A1000




Rated torque   lbf-ft 737.56
Connection     shaft
Maximum torque     1,5 x Mnom
Alternating torque     1,5 x Mnom
Accuracy class     0,5
Nominal speed   rpm 7000
Speed measurement     60 pulses/rev.
Operating temperature range   °F 50...140
Degree of protection     IP40
Signal transmission     noncontac
Further information     see data sheet

Characteristics

Torque sensors Type 4520A… operate on the strain gage principle and supply an analog signal of ±0 … 10 VDC that is transmitted without contact.

Applications

The Type 4520A… is suitable for static and dynamic measurement of torques in assembly and for quality control in production and the laboratory.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550