Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque measuring flange, measuring range 200 N·m

4510B200_P


navigation item Downloads

Specifications Type 4510B200...




Rated torque   lbf-ft 147.51
Connection     flange
Maximum torque   lbf-ft 295.02
Alternating torque   lbf-ft 147.51
Nominal speed   rpm 12000
Balancing grade   Q 6.3
Operating temperature range   °F 50...140
Housing     Hard anodized aluminum
Degree of protection     IP54

Characteristics

Torque measuring flanges measure torque by strain gages. The digital measuring values are transmitted contactless from rotor to stator. There are analog and digital output signals available for evaluation.

Applications

Gear box test rigs, Wheel load simulation, Engine test rigs

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550