Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque measuring flange, measuring range 10 000 N·m

4510B10K_P


navigation item Downloads

Specifications Type 4510B10K...




Rated torque   lbf-ft 7375.61
Connection     flange
Maximum torque   lbf-ft 11800.98
Alternating torque   lbf-ft 7375.61
Nominal speed   rpm 4000
Balancing grade   Q 6.3
Operating temperature range   °F 50...140
Housing     Hard anodized aluminum
Degree of protection     IP54
Further information     size, output signal ... see data shee;
no range selection possible

Characteristics

Torque measuring flanges measure torque by strain gages. The digital measuring values are transmitted contactless from rotor to stator. There are analog and digital output signals available for evaluation.

Applications

Gear box test rigs, Wheel load simulation, Engine test rigs

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550