Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Mini-Smart torque sensor, rotating, 12 … 1000 N·m with square socket

4502AxQ_BP


navigation item Downloads

Specifications Type 4502AxQ...




Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class   % 0.2
Output signal   V DC ±0...5
Speed measurement     2 x 360 pulses/rev.
Balancing grade   Q 6.3
Operating temperature range   °F 32...158
Housing     Aluminum, hard anodized
Degree of protection     IP40
Electrical connections     12-pin Binder connector
Signal transmission     noncontac

Characteristics

Torque sensor with noncontact signal transmission, integral measurement electronics and high level of interference immunity. Compact design, various shaft connections and noncontact signal transmission.

Applications

Suitable for dynamic measurement of tightening and release torques in screw connection and assembly, and for quality control in production and the laboratory. Suitable for continuous use, for example in process monitoring.

Variants
  Description  Type 
Mini-Smart torque sensor Mini-Smart torque sensor, 12 N·m with standard square socket 4502A12Q
Mini-Smart torque sensor Mini-Smart torque sensor, 18 N·m with standard square socket 4502A18Q
Mini-Smart torque sensor Mini-Smart torque sensor, 50 N·m with standard square socket 4502A50Q
Mini-Smart torque sensor Mini-Smart torque sensor, 63 N·m with standard square socket 4502A63Q
Mini-Smart torque sensor Mini-Smart torque sensor, 100 N·m with standard square socket 4502A100Q
Mini-Smart torque sensor Mini-Smart torque sensor, 150 N·m with standard square socket 4502A150Q
Mini-Smart torque sensor Mini-Smart torque sensor, 160 N·m with standard square socket 4502A160Q
Mini-Smart torque sensor Mini-Smart torque sensor, 250 N·m with standard square socket 4502A250Q
Mini-Smart torque sensor Mini-Smart torque sensor, 300 N·m with standard square socket 4502A300Q
Mini-Smart torque sensor Mini-Smart torque sensor, 500 N·m with standard square socket 4502A500Q
<< 1  2  3  >> 

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550