Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Slipring torque sensor, rotating, 10 … 1000 N·m with feather keyways

4501AxR_BP


navigation item Downloads

Specifications Type 4501AxR...




Connection     shaft
Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class     0,2 %
Output signal   mV/V ±2
Speed measurement     2 x 360 pulses/rev.
Nominal speed   rpm 3000
Operating temperature range   °F 50...140
Housing     Aluminum, hard anodized
Degree of protection     IP40
Electrical connections     6-pin or 12-pin Binder connector
Signal transmission     Slip ring

Characteristics

Universal torque sensor. Compact, various shaft connections.

Applications

Designed specifically for use in screw connection. Typical applications include the testing of built-in nutrunners or torque measurement with hand screw driving tools. For brief, intermittent operation at low speeds.

Variants
  Description  Type 
Slipring torque sensor Slipring torque sensor, 10 N·m, shaft connection with feather keyways (2x180°) 4501A10R
Slipring torque sensor Slipring torque sensor, 20 N·m, shaft connection with feather keyways (2x180°) 4501A20R
Slipring torque sensor Slipring torque sensor, 1 000 N·m, shaft connection with feather keyways (2x180°) 4501A1KR
Slipring torque sensor Slipring torque sensor, 50 N·m, shaft connection with feather keyways (2x180°) 4501A50R
Slipring torque sensor Slipring torque sensor, 100 N·m, shaft connection with feather keyways (2x180°) 4501A100R
Slipring torque sensor Slipring torque sensor, 200 N·m, shaft connection with feather keyways (2x180°) 4501A200R
Slipring torque sensor Slipring torque sensor, 500 N·m, shaft connection with feather keyways (2x180°) 4501A500R

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550