| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Slipring torque sensor, rotierend,, 6 … 1 000 N·m, with square socket
|

|

|

|

|
|
Connection
|
|
|
square
|
|
Maximum torque
|
|
|
<1,5 x rated torque
|
|
Alternating torque
|
|
|
<0,7 x rated torque
|
|
Accuracy class
|
|
|
0,2 %
|
|
Output signal
|
|
mV/V
|
±2
|
|
Speed measurement
|
|
|
2 x 360 pulses/rev.
|
|
Nominal speed
|
|
rpm
|
3000
|
|
Operating temperature range
|
|
°F
|
50...140
|
|
Housing
|
|
|
Aluminum, hard anodized
|
|
Degree of protection
|
|
|
IP40
|
|
Electrical connections
|
|
|
6-pin or 12-pin Binder connector
|
|
Signal transmission
|
|
|
Slip ring
|
|
|
|
Characteristics
Universal torque sensor. Compact, various shaft connections.
|
Applications
Designed specifically for use in screw connection. Typical applications include the testing of built-in nutrunners or torque measurement with hand screw driving tools. For brief, intermittent operation at low speeds.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Slipring torque sensor, 6 N·m with standard square socket |
4501A6Q |
 |
Slipring torque sensor, 6 N·m, square socket with roational angle measurement |
4501A6QA |
 |
Slipring torque sensor, 12 N·m with standard square socket |
4501A12Q |
 |
Slipring torque sensor, 12 N·m, square socket with rotational angle measurement |
4501A12QA |
 |
Slipring torque sensor, 25 N·m with standard square socket |
4501A25Q |
 |
Slipring torque sensor, 25 N·m, square socket with roational angle measurement |
4501A25QA |
 |
Slipring torque sensor, 63 N·m with standard square socket |
4501A63Q |
 |
Slipring torque sensor, 63 N·m, square socket with roational angle measurement |
4501A63QA |
 |
Slipring torque sensor, 160 N·m with standard square socket |
4501A160Q |
 |
Slipring torque sensor, 160 N·m, square socket with angle measurement |
4501A160QA |
|
|
Top  |
|
|
|