Kistler United Kingdom




Welcome to Kistler United Kingdom

Kistler continues to optimize its sensors and systems through crystal research, crystal growing, product miniaturization and equipment designed for the toughest conditions of use.
Kistler is one of the world's leading suppliers of measurement technology.

Piezoelectric, strain-gauge and piezo-resistive technologies are utilised to provide the highest standard of precision and reliability in research, engineering and industrial applications.

Established for over 40 years in the UK, Kistler Instruments can offer full application support and service
Kistler pressure sensors, force sensors, strain sensor, torque sensors and accelerometers use the piezoelectric effect for precise measurement of mechanical properties

Kistler pressure sensorsforce sensors and accelerometers with matching electronics, from simple, robust amplifiers to data acquisition systems and evaluation software.

Torque measuring flange Type 4504A...
A new range of high performance torque sensors for production and laboratory applications has now been launched.

These include the 4504A... torque flange for engine, powertrain and test-rig applications
Mini-Smart torque sensor Type 4502A...


and the 4502A... Mini-Smart torque sensor for production and laboratory applications.

Please click here for an overview of the available torque sensors.

Other Services
Kistler Instruments Ltd offers repair facilities and calibration services for pressure and charge accredited to UKAS and ISO 17025 standards.

Managing Director: Mr. Jim Vaughan

 
 
News 13.01.2010
New Basic Line Torque Sensor Type 4520A…
New Reasonably Priced Basic Line Torque Sensor with Contactfree Signal Transmission
more...

RoaDyn® User Meeting
RoaDyn® User Meeting
April 20, 2010 in Stuttgart-Böblingen
more...

New Kistler Group Companies

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550