Acceleration,
Force, Pressure,
Torque, FEM





Couplings for Torque Sensors

Torsion proof multi-disk coupling with half-shell hub

Torsion Proof Multi-Disk Coupling

Torsion proof multi-disk coupling Type 2300 for effective, space-saving connection of torque sensor Type 4504A...into the shaft assembly.

» Data Sheet

Bellows coupling with clamping hub

Bellows Coupling

Torsion proof bellows coupling Type 2301A... are suitable for torque sensors Type 4502A... RAU and Type 4503A... with fixed housing mounting support into the shaft assembly.

» Data Sheet

Torsion Proof Miniature Coupling Type 2302A

Torsion Proof Miniature Coupling

Torsion proof miniature coupling Type 2302A... for self-supporting installation of torque sensors Type 4501A... R/RA and Type 4502A... R/RA without fix mounting support into the shaft assembly.

» Data Sheet

Torsion proof miniature coupling

Torsion Proof Miniature Coupling

Torsion proof miniature coupling Type 2303A...  for the installation of torque sensors Type 4502A... RAU and Type 4503A... with fixed housing or mounting support into the shaft assembly.

» Data Sheet

» Direct access to the Product Finder, Couplings

 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550