| |
Acceleration, Force, Pressure, Torque, FEM
|

|

|

|
Research and Development
|
The development of internal combustion engines and gearboxes, and test stand simulation as a means of investigating drive trains, require a robust, high-precision torque sensor.
|
|
|
|
High torsion resistance and a short form factor are also required in order to map dynamic load cycles with a realistic operating profile. The torque measuring flange Type 4504A... has been specially tailored to these requirements.
|
 For smaller torques and extreme speeds, the integral shaft mounted sensor Type 4503A... is used for numerous aspects of research into drive technology.
|
|
|

High-Sensitivity, Miniature Triaxial K-BeamĀ® MEMS Capacitive Accelerometer Family
more...
|
Top  |
|
|
|