Acceleration,
Force, Pressure,
Torque, FEM





Plastics and Elastomers

Zarge Spannungen

Plastics

When FEM is used in the design phase, areas with excessive or inadequate dimensions can be identified and optimised at an early stage.

• Temperature-dependent strength of injection moulded components

• Creep properties during sustained loading

Elastomers

Elastomere

• Stiffness analysis, sealing gaskets, rubber bearings

• Performance of seals during pressure penetration

 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550