Acceleration,
Force, Pressure,
Torque, FEM





Structural Analysis

structural analysis

• Design optimisation and layout of components

• Consideration of non-linear geometric and material properties

• Assembly and join proceedings

• Mechanical strength analysis

• Residual stress

• Analysis of weak spots


The aim of stiffness- and strength analysis is to exclude the risk of component failure under operating conditions.

Our lightweight measuring wheels, for example, undergo extreme service loads on the vehicle or in the lab – over a time period that is longer than several car lives.

The stiffness of the sensor and its vicinity have a direct impact on signal quality and natural frequencies of the wheel.

 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550