Acceleration,
Force, Pressure,
Torque, FEM





Transportation

Sensors and transmitters from Kistler measure:

  • pressures from 0.2 to 5,000 bar
  • at ambient temperatures from –40 to 350°C
  • with an accuracy class of 0.05 to 2% FSO.

Kistler sensors are superbly responsive and highly resistant – even to aggressive media.

Typical application sectors include: brake systems, general control systems, closing systems, safety barriers, compressors, transmission control systems, hydraulic power packs and aerospace.

Pressure sensor for space

In aerospace even the smallest errors can have life-threatening consequences and catastrophic effects. For this extremely demanding field Kistler has therefore developed special pressure sensors and subjected them to extensive system tests. One typical application is the monitoring of pressure in the fuel tanks of satellites.

Kistler sensors for the aerospace industry have exceptional properties, for example:

  • Particularly high sensitivity for extremely reliable signals
  • Long service life (up to 15 years) thanks to robust construction and high durability
  • Hermetically sealed to ensure resistance to extreme environmental factors
  • Resistant to radiation


» Direct access to the Product Finder, Pressure Mesurement

 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550