Acceleration,
Force, Pressure,
Torque, FEM





Ballistics

Kistler sets the standard in pressure measurement for ballistics:Kistler introduced piezoelectric technology for high pressure measurement in ballistics as long ago as the 60s. Since 1971 the Type 6203  high pressure sensor has been stipulated by NATO as the standard for ammunition tests up to a caliber of 40 mm.

Kistler's continuous development program is designed to ensure your changing requirements for high pressure sensors are always met. From a new generation of products NATO has accepted the Typ 6215 high pressure sensor (link to data sheet) as the new standard and replacement for the 6203.

Kistler high pressure sensors are regarded as the state of the art throughout the world.

  • High measurement repeatability thanks to very low sensitivity to installation conditions.
  • Excellent linearity over entire measuring range.
  • Long service life thanks to front sealing and optimized diaphragm design.
  • Resistant to dirt.

» Direct access to the Product Finder, Pressure Mesurement

 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550