Manufacturing




Low Force Sensors

Very small forces often have to be measured reliably in order to test products. Kistler offers a series of sensors that are ideal for this purpose. As well as being highly sensitive to compressive and tensile forces they offer optimized interference immunity. The star diagram shows the profile of the different models and makes it easier to choose a sensor whose strengths best match the particular application requirements.

Comparison of level Force Sensors
-


» Direct access to the Product Finder, Manufacturing

 
 
News 10.12.2009
New Press Force sensor Type 9383A… (back) with measuring range up to 300 kN greatly increases sensor family capacity
Kistler Extends its Successful Series of Press Force Sensors
more...

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550