Manufacturing




Calibration of Screw Drivers

Electric screwdrivers with Reaction Torque Sensor
Pneumatic and electric screwdrivers can be adjusted to the re-quired torque setting very easily on site with a reaction torque sensor. The hardness of the driving is often determined by screw plates and Belleville spring washers. Even torque measur-ing screwdrivers incorporating torque sensors can be calibrated in the same way with a reaction torque sensor.
Reaction Torque Sensors

Kistler offers a series of reaction torque sensors with measuring ranges from ±1 N·m to ±1000 Nm and outstanding characteristics.

• compact and ready for installation
• flexible adaptation using flanges with tapped holes
• high sensitivity, rigidity and natural frequency
• 2 calibrated measuring ranges


» Direct access to the Product Finder, Manufacturing

 
 
News 08.10.2008
NC joining module NCFT
The new electromechanical NC joining module NCFT even for extremely small joining forces
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550