Manufacturing




NC Joining

NC joining module

Next Generation NC Joining Systems Exploit Piezoelectric Force Monitoring

Electromechanical NC joining systems are taking over from the familiar hydraulic presses and conventional joining modules. In addition to environmental, energy, space, installation and maintenance benefits, it is primarily manufacturing criteria that sway the system designer towards an electromechanical system.
These include flexibility, exact positioning, extremely high repeatability and accurately defined joining forces.

Overview NC joining modules


Movies

NC Joining Systems from Kistler
NC Joining Systems from Kistler
A historical overview

» play Video [4' 43'']
3D Animation joining system
NC Joining Module NCFH
for press fitting of a roller bearing and a bolt 

» play 3-D Animation [22'']
3D animation NCFT joining system
NCFT Joining Module NCFT
in clock manufacturing

» play 3D Animation [13"]


» Direct access to the Product Finder, NC joining modules

 
 
News 10.12.2009
New Press Force sensor Type 9383A… (back) with measuring range up to 300 kN greatly increases sensor family capacity
Kistler Extends its Successful Series of Press Force Sensors
more...

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550